(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover, Clear

Arm Cover, Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8576-01

  • Product Type
    Waterproof
  • Color
    Transparency
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm cover clear 50 pcs
  • Manufacturer Model Number
    Clear
  • JAN Code
    4562108495493
  • Material
    PE (Polyethylene)
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
2-8576-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 942.00

ARM COVERS 1 Pack(s)

50 Pieces Per Package

55 Day(s) 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Waterproof
  • Color
    Transparency
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm cover clear 50 pcs
  • Manufacturer Model Number
    Clear
  • JAN Code
    4562108495493
  • Material
    PE (Polyethylene)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

AS ONE Arm Cover Clear
[Overall Length (mm)]400
[Materials]PE (polyethylene)

Specifications of 2-8576-01

  • Product Type
    Waterproof
  • Color
    Transparency
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm cover clear 50 pcs
  • Manufacturer Model Number
    Clear
  • JAN Code
    4562108495493
  • Material
    PE (Polyethylene)
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
2-8576-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 942.00

ARM COVERS 1 Pack(s)

50 Pieces Per Package

55 Day(s) 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1