(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wing Hinge Cap

Wing Hinge Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6622-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Specifications
    Standard round shape
  • Manufacturer Product Name
    Wing Hinge Cap CA-101, 50 Pieces
  • Manufacturer Model Number
    CA-101
  • JAN Code
    4969641703014
  • Material
    Non‐Woven Fabric
  • Features
    Each single piece is individually packaged for greater sanitation.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
1-6622-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,763.07

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Specifications
    Standard round shape
  • Manufacturer Product Name
    Wing Hinge Cap CA-101, 50 Pieces
  • Manufacturer Model Number
    CA-101
  • JAN Code
    4969641703014
  • Material
    Non‐Woven Fabric
  • Features
    Each single piece is individually packaged for greater sanitation.
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

Each sheet is individually wrapped in a plastic bag for added hygiene.
Keeps dust and dirt out during storage.
Inside of cap has been treated with static charge that vacuum hair dandruff, preventing hair from falling out and preventing hygiene problems.

Specifications of 1-6622-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Specifications
    Standard round shape
  • Manufacturer Product Name
    Wing Hinge Cap CA-101, 50 Pieces
  • Manufacturer Model Number
    CA-101
  • JAN Code
    4969641703014
  • Material
    Non‐Woven Fabric
  • Features
    Each single piece is individually packaged for greater sanitation.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
1-6622-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,763.07

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1