(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Disposable Cap CN207

Disposable Cap CN207

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-7046-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Disposable cap CN207 100 pcs
  • Manufacturer Model Number
    CN207
  • Material
    PP (Polypropylene) Nonwoven Fabric (14 g/m2)
  • Features
    It is light and breathable, allowing it to be used for a long time.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
1-7046-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 806.09

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Disposable cap CN207 100 pcs
  • Manufacturer Model Number
    CN207
  • Material
    PP (Polypropylene) Nonwoven Fabric (14 g/m2)
  • Features
    It is light and breathable, allowing it to be used for a long time.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Light and breathable, it can be used for a long time.
[Materials]PP (polypropylene) non-woven (14 g/m2)

Specifications of 1-7046-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Disposable cap CN207 100 pcs
  • Manufacturer Model Number
    CN207
  • Material
    PP (Polypropylene) Nonwoven Fabric (14 g/m2)
  • Features
    It is light and breathable, allowing it to be used for a long time.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
1-7046-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 806.09

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it for a long time with light weight and good breathablity.

Specification

●Color:White
●Size:Free
●Q'ty Per Box(sheet):100
●SPQ(box):1

Materials

●PP(polypropylene) Non-Woven Fabric