(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable coat

Disposable coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 8-5665-01

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Standard
    No Standard
  • Total length(cm)
    Approximately 106
  • Manufacturer Product Name
    Disposable coat for men (full length approx. 106 cm)
  • Manufacturer Model Number
    For men
  • JAN Code
    4562108494069
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric
  • Features
    Because it is made of PP, it has excellent water repellency and shuts out contamination. Fastener on the front allows easy attachment/detachment.
  • Amount Of Content
    1 Pair
Part Number
8-5665-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 329.00

PROTECTIVE CLOTHES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Standard
    No Standard
  • Total length(cm)
    Approximately 106
  • Manufacturer Product Name
    Disposable coat for men (full length approx. 106 cm)
  • Manufacturer Model Number
    For men
  • JAN Code
    4562108494069
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric
  • Features
    Because it is made of PP, it has excellent water repellency and shuts out contamination. Fastener on the front allows easy attachment/detachment.
  • Amount Of Content
    1 Pair

Product Description

PP material provides excellent water repellency and shuts out contamination. Comes with a zipper in front to make it easy to put on and take off.

Specifications of 8-5665-01

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Standard
    No Standard
  • Total length(cm)
    Approximately 106
  • Manufacturer Product Name
    Disposable coat for men (full length approx. 106 cm)
  • Manufacturer Model Number
    For men
  • JAN Code
    4562108494069
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric
  • Features
    Because it is made of PP, it has excellent water repellency and shuts out contamination. Fastener on the front allows easy attachment/detachment.
  • Amount Of Content
    1 Pair
Part Number
8-5665-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 329.00

PROTECTIVE CLOTHES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With PP raw material, excellent in water repellency, and shuts out dirt.
●Since the fastener is attached to the front, it is easy attachment and detachment also.

Specification

●Color:White
●Length(cm):106
●Type:For male
●SPQ(piece):1

Materials

●Polypropylene(PP)