(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kevlar® Apron

Kevlar® Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-914-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    Yellow
  • Garment length (cm)
    80
  • Width (cm)
    55
  • Manufacturer Product Name
    Kevlar Apron KM-2
  • Manufacturer Model Number
    KM-2
  • Material
    Surface / Kevlar R, Lining/Cotton, String / Cotton rope
  • Amount Of Content
    1 pc.
Part Number
6-914-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,270.38

APRONS 5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    Yellow
  • Garment length (cm)
    80
  • Width (cm)
    55
  • Manufacturer Product Name
    Kevlar Apron KM-2
  • Manufacturer Model Number
    KM-2
  • Material
    Surface / Kevlar R, Lining/Cotton, String / Cotton rope
  • Amount Of Content
    1 pc.

Product Description

[Features]
Work apron (chest)
Materials: Front: Kevlar; back: cotton; string: cotton rope
Color: yellow

Specifications of 6-914-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    Yellow
  • Garment length (cm)
    80
  • Width (cm)
    55
  • Manufacturer Product Name
    Kevlar Apron KM-2
  • Manufacturer Model Number
    KM-2
  • Material
    Surface / Kevlar R, Lining/Cotton, String / Cotton rope
  • Amount Of Content
    1 pc.
Part Number
6-914-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,270.38

APRONS 5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1