(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-5659-01 |
8-5659-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Garment length (cm) | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,649.48 |
APRONS | 1 Piece(s) | 5 Day(s) | 105 | Non-Dioxin Apron M | M | 4930827507801 | 1 pc. | ||
฿ 1,201.12 |
APRONS | 1 Piece(s) | 5 Day(s) | 110 | Non-Dioxin Apron L | L | 4930827507818 | 1 pc. |
[Features]
It does not contain chlorine, which has been said to be a source of dioxin.
Materials: Front side: nitrile rubber; back side: polyester foundation cloth (water repellent finish)
Specifications: waterproof, Color: White
Type: Apron (with chest)
Part Number |
---|
8-5659-01 |
8-5659-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Garment length (cm) | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,649.48 |
APRONS | 1 Piece(s) | 5 Day(s) | 105 | Non-Dioxin Apron M | M | 4930827507801 | 1 pc. | ||
฿ 1,201.12 |
APRONS | 1 Piece(s) | 5 Day(s) | 110 | Non-Dioxin Apron L | L | 4930827507818 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?