(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7681-01 |
2-7681-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (cm) | Details Type | Manufacturer Product Name | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,010.10 |
APRONS | 1 Piece(s) | 5 Day(s) | 56 | No sleeve | Cencia Apron E1110-0G | E1110-0G | 1 pc. | ||
฿ 2,074.89 |
APRONS | 1 Piece(s) | 5 Day(s) | 54 | With sleeves | Cencia Apron E1201-0G | E1201-0G | 1 pc. |
Complete fluorine lamination makes it less susceptible to dirt and provides excellent resistance to chemicals and mold-proofing. Can be washed and used repeatedly.
Part Number |
---|
2-7681-01 |
2-7681-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (cm) | Details Type | Manufacturer Product Name | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,010.10 |
APRONS | 1 Piece(s) | 5 Day(s) | 56 | No sleeve | Cencia Apron E1110-0G | E1110-0G | 1 pc. | ||
฿ 2,074.89 |
APRONS | 1 Piece(s) | 5 Day(s) | 54 | With sleeves | Cencia Apron E1201-0G | E1201-0G | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?