(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Protector

One-Touch Protector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-977-01

  • Product Type
    One-Touch Type
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    113
  • Width (cm)
    85
  • Manufacturer Product Name
    One-Touch Protector
  • JAN Code
    4519909511310
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Footnotes
    Price per 1 sheet.
  • Around the waist(cm)
    90
  • Features
    Very handy because it does not need to be tied at the neck or waist, and can be put on and taken off easily with the effect of the special spring.
  • Amount Of Content
    1 pc.
Part Number
6-977-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,468.41

APRONS 5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    One-Touch Type
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    113
  • Width (cm)
    85
  • Manufacturer Product Name
    One-Touch Protector
  • JAN Code
    4519909511310
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Footnotes
    Price per 1 sheet.
  • Around the waist(cm)
    90
  • Features
    Very handy because it does not need to be tied at the neck or waist, and can be put on and taken off easily with the effect of the special spring.
  • Amount Of Content
    1 pc.

Product Description

It is very convenient because it can be easily attached and detached by the effect of a special spring without tying the apron at the neck or waist.

Specifications of 6-977-01

  • Product Type
    One-Touch Type
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    113
  • Width (cm)
    85
  • Manufacturer Product Name
    One-Touch Protector
  • JAN Code
    4519909511310
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Footnotes
    Price per 1 sheet.
  • Around the waist(cm)
    90
  • Features
    Very handy because it does not need to be tied at the neck or waist, and can be put on and taken off easily with the effect of the special spring.
  • Amount Of Content
    1 pc.
Part Number
6-977-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,468.41

APRONS 5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1