(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Navi Guard Apron

Navi Guard Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 718.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
0-1517-02
0-1517-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Manufacturer Product Name JAN Code Amount Of Content

฿ 718.00

APRONS 1 Pack(s)

50 Pieces Per Package

19 Day(s) Blue Navi Guard Apron Blue 50 pcs 4560111723091 1 Box (50 Sheets)

฿ 718.00

APRONS 1 Pack(s)

50 Pieces Per Package

1 Day(s) Pink Navi Guard Apron Pink 50 pcs 4560111723107 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    128
  • Width (cm)
    76
  • Details Type
    Navi Guard Apron
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 box.
  • Thickness(mm)
    0.02
  • Features
    The collar is adjustable, while perforations at the back of the neck and at the side of the waist make it easy to take off, by simply pulling it to the front.
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· The collar is adjustable, while perforations at the back of the neck and at the side of the waist make it easy to take off, by simply pulling it to the front.
· Dedicated basket is equipped with a magnet, enabling it to be attached to steel surfaces.

Part Number
0-1517-02
0-1517-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Manufacturer Product Name JAN Code Amount Of Content

฿ 718.00

APRONS 1 Pack(s)

50 Pieces Per Package

19 Day(s) Blue Navi Guard Apron Blue 50 pcs 4560111723091 1 Box (50 Sheets)

฿ 718.00

APRONS 1 Pack(s)

50 Pieces Per Package

1 Day(s) Pink Navi Guard Apron Pink 50 pcs 4560111723107 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adjustable length and neck, and with perforations on the back part of neck and waist side, so you can easily take off just by pulling forward.

Specification

●Length(cm):128
●Width(cm):76
●Q'ty Per Box(sheet):50
●Thickness: 0.02mm

Materials

●Polyethylene(PE)