Glasses Strap

Brand :
AS ONE
Caution
Product Description
You can hang it from your neck.
Materials / main body: Polyester
Material: rivet: steel, nickel plating
Material: cord stopper: steel, nylon
Material: fixed part O-ring: silicone
Length (mm): 770