(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Safety Glasses SN-735/SN-737 (Over-Glasses Type)

JIS Safety Glasses SN-735/SN-737 (Over-Glasses Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 8-5603-12

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Manufacturer Product Name
    JIS Safety Goggles SN-737
  • Manufacturer Model Number
    SN-737 (Over-Glasses Type)
  • JAN Code
    4984013963216
  • Features
    The cushion bar prevents dust entering from the top.
  • Specification details
    Earpiece length and angle adjustable. Can be used with glasses (SN-737)
  • Material/lens
    PET-AF (Antifogging)
  • Material/frame
    PA (Nylon)
  • Ultraviolet cut ratio
    313nm・365nm/99.99%
  • Standard details
    JIS Standard Products
  • Amount Of Content
    1 pc.
Part Number
8-5603-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,715.48

SAFETY EYE PROTECTORS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Manufacturer Product Name
    JIS Safety Goggles SN-737
  • Manufacturer Model Number
    SN-737 (Over-Glasses Type)
  • JAN Code
    4984013963216
  • Features
    The cushion bar prevents dust entering from the top.
  • Specification details
    Earpiece length and angle adjustable. Can be used with glasses (SN-737)
  • Material/lens
    PET-AF (Antifogging)
  • Material/frame
    PA (Nylon)
  • Ultraviolet cut ratio
    313nm・365nm/99.99%
  • Standard details
    JIS Standard Products
  • Amount Of Content
    1 pc.

Product Description

Protective glasses with cushion & lock rubber, and adjustable temple angle.
[Features]
· Uses lenses with anti-scratch and anti-fog processing.
· UV protection. Shock resistant.
· SN-737 can be worn together with regular glasses.
[Applications]
· For eye protection when cutting, chipping, rock crushing, demolishing with a hammer, operating machinery, doing carpentry, sawmilling, etc.

Specifications of 8-5603-12

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Manufacturer Product Name
    JIS Safety Goggles SN-737
  • Manufacturer Model Number
    SN-737 (Over-Glasses Type)
  • JAN Code
    4984013963216
  • Features
    The cushion bar prevents dust entering from the top.
  • Specification details
    Earpiece length and angle adjustable. Can be used with glasses (SN-737)
  • Material/lens
    PET-AF (Antifogging)
  • Material/frame
    PA (Nylon)
  • Ultraviolet cut ratio
    313nm・365nm/99.99%
  • Standard details
    JIS Standard Products
  • Amount Of Content
    1 pc.
Part Number
8-5603-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,715.48

SAFETY EYE PROTECTORS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

JIS Safety Glasses SN-735 (Blue) / SN-737 (Over-Glasses Type) Specifications

JIS Safety Glasses external appearance

JIS Safety Glasses external appearance

  • Materials: Lenses: PET-AF (Anti-fog processed), Frame: PA (Nylon)
  • Ultraviolet cut rate: 313 nm, 365 nm / 99.99%
  • Adjustable temple length and angle
  • JIS standard product

Developer's Perspective

 

Gives a good-feeling fit with no discomfort even when wearing for long time periods. Gives a more comfortable feeling of usability and wearability for Japanese people, due to “Japan fit” design.