Light-Fit Lightweight Glasses LF-101/LF-201

Brand :
AS ONE

Caution

    Product Description

    Small and lightweight protective glasses fit well to face.
    [Features]
    · Uses lenses with anti-scratch and anti-fog processing.
    · UV protection. Shock resistant.
    · New design twin lenses fit just right to the face.
    · Nose width can be changed by reversing the nose pad.
    · Non-slip rubber temples prevent slippage of glasses. (LF-201)
    [Applications]
    · For eye protection when cutting, chipping, rock crushing, demolishing with a hammer, operating machinery, doing carpentry, sawmilling, etc.

    Light Fit Lightweight Glasses LF-101/LF-201 Specifications

    LF-101 external appearance

    LF-101 external appearance

    • Part number: 1-2245-01
    • Model number: LF-101
    • Lens materials: PC (Polycarbonate) hard coat anti-fog processed, UV 99.9% cut
    • Nose pad materials: elastomer
    • Weight: 24 g
    • JIS standard product
    LF-201 external appearance

    LF-201 external appearance

    • Part number: 1-2245-02
    • Model number: LF-201
    • Lens materials: PC (Polycarbonate) hard coat anti-fog processed, UV 99.9% cut
    • Nose pad materials: elastomer
    • Weight: 25 g
    • JIS standard product

    Developer's Perspective

     

    Gives a good-feeling fit with no discomfort even when wearing for long time periods. Gives a more comfortable feeling of usability and wearability for Japanese people, due to “Japan fit” design.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Light-Fit Lightweight Glasses LF-101/LF-201 | AS ONE | MISUMI Thailand