(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sweat Pad for Helmets

Sweat Pad for Helmets

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9145-01

  • Product Type
    Other
  • Manufacturer Product Name
    Sweat Pad for Helmets Sweat-Wicker
  • Manufacturer Model Number
    Sweat-Wicker
  • JAN Code
    4540036110015
  • Features
    Prevents the intrusion of sweat into the eyes or its sticking to the inner side of a hat or helmet. It has quick absorption speed and excellent water retention properties.
  • Material
    Polymeric water-absorbing polymer (With Adhesive Tape)
  • Quantity
    1 Bag (4 Sheets)
Part Number
1-9145-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 183.00

GOODS FOR HELMET 1 Pack(s)

4 Pieces Per Package

16 Day(s) 1 Bag (4 Sheets)

Basic Specifications

  • Product Type
    Other
  • Manufacturer Product Name
    Sweat Pad for Helmets Sweat-Wicker
  • Manufacturer Model Number
    Sweat-Wicker
  • JAN Code
    4540036110015
  • Features
    Prevents the intrusion of sweat into the eyes or its sticking to the inner side of a hat or helmet. It has quick absorption speed and excellent water retention properties.
  • Material
    Polymeric water-absorbing polymer (With Adhesive Tape)
  • Quantity
    1 Bag (4 Sheets)

Product Description

[Features]
・ Putting it on the inside of a hat or helmet prevents sweat from getting into your eyes
・ Fast water absorption and excellent water retention

Specifications of 1-9145-01

  • Product Type
    Other
  • Manufacturer Product Name
    Sweat Pad for Helmets Sweat-Wicker
  • Manufacturer Model Number
    Sweat-Wicker
  • JAN Code
    4540036110015
  • Features
    Prevents the intrusion of sweat into the eyes or its sticking to the inner side of a hat or helmet. It has quick absorption speed and excellent water retention properties.
  • Material
    Polymeric water-absorbing polymer (With Adhesive Tape)
  • Quantity
    1 Bag (4 Sheets)
Part Number
1-9145-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 183.00

GOODS FOR HELMET 1 Pack(s)

4 Pieces Per Package

16 Day(s) 1 Bag (4 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1