(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Board

LED Light Board

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,273.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2981-01 SALE
1-2981-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Size
(mm)
Illuminance
(Lux)
Illumination surface size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 17,273.00

฿ 13,818.40

MULTIPURPOSE LIGHTING 1 Piece(s) 19 Day(s) 6 161.5×136.5×31.5 Approximately 7500 147×115 LED Light Board Microplate Microplate 4560111725903 1 unit

฿ 22,047.00

฿ 17,637.60

MULTIPURPOSE LIGHTING 1 Piece(s) 19 Day(s) 9 372×242×26.5 Approximately 4000 297×210 LED Light Board A4 A4 4560111725910 1 unit

Basic Specifications

  • Product Type
    Other
  • Main fixing method
    Other
  • Bulb for use
    LED
  • Power supply details
    100 VAC, 50/60 Hz (AC adapter included)
  • Amount Of Content
    1 unit

Product Description

A light board that uses low-heat LEDs.
[Features]
· The illuminating surface can be inclined freely.
· Can also be used as a thin light board when the base is removed.

Part Number
1-2981-01 SALE
1-2981-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Size
(mm)
Illuminance
(Lux)
Illumination surface size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 17,273.00

฿ 13,818.40

MULTIPURPOSE LIGHTING 1 Piece(s) 19 Day(s) 6 161.5×136.5×31.5 Approximately 7500 147×115 LED Light Board Microplate Microplate 4560111725903 1 unit

฿ 22,047.00

฿ 17,637.60

MULTIPURPOSE LIGHTING 1 Piece(s) 19 Day(s) 9 372×242×26.5 Approximately 4000 297×210 LED Light Board A4 A4 4560111725910 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1