(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Lamp Cover

Fluorescent Lamp Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7263-01

  • Product Type
    Related Product
  • Size(mm)
    78X1190
  • Compatible Lamp Tube Diameter(mm)
    φ25.5・28・32.5
  • Manufacturer Product Name
    Fluorescent Light Cover Aluminum Cap S-01
  • Part Number
    S-01
  • Features
    Simply as a result of passing through a fluorescent lamp, lighting and electrical efficacy are improved. The passing position allows the direction of reflection to be adjusted. With a UV cut of more than 99%, insects are repelled. Fluorescent light scattering is effective.
  • Material
    Polyester
  • Compatible Fluorescent Lamp Power
    40W
  • Weight(g/sheet)
    32
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
2-7263-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,545.00

FLUORESCENT LAMPS(FOR EMERGEN 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Related Product
  • Size(mm)
    78X1190
  • Compatible Lamp Tube Diameter(mm)
    φ25.5・28・32.5
  • Manufacturer Product Name
    Fluorescent Light Cover Aluminum Cap S-01
  • Part Number
    S-01
  • Features
    Simply as a result of passing through a fluorescent lamp, lighting and electrical efficacy are improved. The passing position allows the direction of reflection to be adjusted. With a UV cut of more than 99%, insects are repelled. Fluorescent light scattering is effective.
  • Material
    Polyester
  • Compatible Fluorescent Lamp Power
    40W
  • Weight(g/sheet)
    32
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

Improves illuminance and electrical efficiency simply by passing through fluorescent lamps. The pass-through position allows the direction of irradiation to be adjusted. Cuts 99% or more of UV light and has an insect repelling effect. Effective for scatter prevention of fluorescent lamps.

Specifications of 2-7263-01

  • Product Type
    Related Product
  • Size(mm)
    78X1190
  • Compatible Lamp Tube Diameter(mm)
    φ25.5・28・32.5
  • Manufacturer Product Name
    Fluorescent Light Cover Aluminum Cap S-01
  • Part Number
    S-01
  • Features
    Simply as a result of passing through a fluorescent lamp, lighting and electrical efficacy are improved. The passing position allows the direction of reflection to be adjusted. With a UV cut of more than 99%, insects are repelled. Fluorescent light scattering is effective.
  • Material
    Polyester
  • Compatible Fluorescent Lamp Power
    40W
  • Weight(g/sheet)
    32
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
2-7263-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,545.00

FLUORESCENT LAMPS(FOR EMERGEN 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1