Laser Pointer φ14x144

Brand :
AS ONE

Caution

    Product Description

    This is Laser Pointer φ14x144, Arrow Switching Type.
    [Features]
    ·Irradiation mark is switchable, point and arrow
    ·LED light is on while holding laser irradiation switch,which indicates theconduction state
    ·Element: Red semiconductor laser
    ·Laser output: 1mW or less (class 2)
    ·Arrow beam shape: About 6 - 7cm at 5m ahead
    ·Power supply: AAA alkali dry cell x 2 volumes (included for test)
    ·Body weight: 53g (including cell)
    ·Size (mm): φ14 x 144
    [Materials]
    ·Body: Aluminum

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat