(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reduces the static charge potential due to the antistatic properties of carbon composite fiber yarn and corona discharge action. It is a washable type that maintains its disaster prevention and antistatic properties even when washed.
Product Type | Other | Size(mm) | 1500X1800 | Specifications | L |
---|---|---|---|---|---|
Manufacturer Product Name | OA Dust Cover Size L | JAN Code | 4560111748360 | Features | It reduces the static charge potential due to corona discharge action and antistatic properties of carbon composite fiber yarn. It is a washable type that maintains its disaster prevention and antistatic properties even when washed. |
Material | Tetron | Quantity | 1 pc. |
Please check the type/dimensions/specifications of the part 8-180-02 in the OA Dust Cover series.
How can we improve?
How can we improve?