(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Curing Resin

UV Curing Resin

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-9842-11

  • Product Type
    Other Adhesives
  • Color
    Other
  • Color
    Clear
  • Size(mm)
    80X230X125
  • Manufacturer Product Name
    UV Cured Resin (Uni-Solar) UV Light
  • Manufacturer Model Number
    UV Light
  • JAN Code
    4560361000201
  • Features
    A powerful repairing agent that cures by irradiation of UV light/sunbeam to allow speedy repair. The hard type is ideal for cases where durability is required such as FRP plumbing, and the soft type is ideal for repairs where flexibility is required such as PE (polyethylane) tank.
  • Tensile shear strength
    840kg/cm2
  • Material
    UV Cured Epoxy Acrylate Resin
  • Extension ratio
    5~6%
  • UV wavelength
    385nm
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption
    9W
Part Number
1-9842-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,455.00

COMPACT TYPE REPAIRS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Other Adhesives
  • Color
    Other
  • Color
    Clear
  • Size(mm)
    80X230X125
  • Manufacturer Product Name
    UV Cured Resin (Uni-Solar) UV Light
  • Manufacturer Model Number
    UV Light
  • JAN Code
    4560361000201
  • Features
    A powerful repairing agent that cures by irradiation of UV light/sunbeam to allow speedy repair. The hard type is ideal for cases where durability is required such as FRP plumbing, and the soft type is ideal for repairs where flexibility is required such as PE (polyethylane) tank.
  • Tensile shear strength
    840kg/cm2
  • Material
    UV Cured Epoxy Acrylate Resin
  • Extension ratio
    5~6%
  • UV wavelength
    385nm
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption
    9W

Product Description

UV light for curing the instant repair gel made of UV curable resin.

Specifications of 1-9842-11

  • Product Type
    Other Adhesives
  • Color
    Other
  • Color
    Clear
  • Size(mm)
    80X230X125
  • Manufacturer Product Name
    UV Cured Resin (Uni-Solar) UV Light
  • Manufacturer Model Number
    UV Light
  • JAN Code
    4560361000201
  • Features
    A powerful repairing agent that cures by irradiation of UV light/sunbeam to allow speedy repair. The hard type is ideal for cases where durability is required such as FRP plumbing, and the soft type is ideal for repairs where flexibility is required such as PE (polyethylane) tank.
  • Tensile shear strength
    840kg/cm2
  • Material
    UV Cured Epoxy Acrylate Resin
  • Extension ratio
    5~6%
  • UV wavelength
    385nm
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption
    9W
Part Number
1-9842-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,455.00

COMPACT TYPE REPAIRS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1