Liquid Silicone (Adhesive)

Caution
Product Description
Liquid silicone.
[Applications]
· Single-ingredient oxime silicone adhesive sealing material, reacts with moisture in the air and hardens into an elastic, rubbery state.
· Adheres to metal, plastic, glass and almost any other material without primer while it cures.
· This product does not emit acid while curing, so it causes almost no corrosion to non-copper metals.
· After curing, the rubber has excellent heat resistance, cold resistance, weather resistance, water resistance and electrical properties, etc.
[Applications]
· Ideal as an adhesive sealant for electronic communication equipment.
· Ideal as a sealing material for car parts or gaskets for meters/instruments.
Liquid Silicone Specifications
Characteristics
| Code | Model Number | Characteristics | Functionality | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Pre-Curing Characteristics | Post-Curing Characteristics | Applications | |||||||||||||||||||
| Flow Characteristics | Viscosity Coefficient (25°C) P {Pa⋅s} | Tack-free Time min | Relative Density (25°C) | Hardness (JIS A) | Tensile Strength kgf/cm2 {MPa} | Stretch % | Adhesive Strength kgf/cm2 {MPa} | Thermal Conductivity cal/cm⋅s⋅°C {W/m⋅K} | Volume Resistivity Ω⋅cm | Breakdown Voltage kv/mm | Dielectric Constant (60 Hz) | Dielectric Tangent (60 Hz) | Adhesive | Seal | Fixed | Coating | Potting | Impregnation | ||||
| 02 | TSE392 | For general use | Alcohol | Non-liquidity | - | 5 | 1.04 | 30 | 16 {1.6} | 430 | 15 {1.5} | 4.4 × 10-4 {0.18} | 2 × 1015 | 22 | 2.9 | 0.005 | ✓ | ✓ | ✓ | - | - | - |
| 10 | TSE397 | Fluidity | 500 {50} | 10 | 1.04 | 20 | 12 {1.2} | 300 | 12{1.2} | 4.4×10-4{0.18} | 2×1015 | 22 | 2.9 | 0.005 | ✓ | ✓ | ✓ | ✓ | - | - | ||
| 11 | TSE399 | Fluidity | 25 {2.5} | 10 | 1.04 | 30 | 13 {1.3} | 140 | 8 {0.8} | 4.4 × 10-4 {0.18} | 2×1015 | 20 | 2.9 | 0.005 | - | - | - | ✓ | ✓ | ✓ | ||
| 01 | TSE382 | Oxime | Non-liquidity | - | 10 | 1.04 | 28 | 19 {1.9} | 380 | 17 {1.7} | 4.4 × 10-4 {0.18} | 1 × 1015 | 23 | 2.9 | 0.004 | ○ | ✓ | ✓ | - | - | - | |
| 08 | TSE387 | Fluidity | 600 {60} | 90 | 1.04 | 25 | 18 {1.8} | 300 | 13 {1.3} | 4.4 × 10-4 {0.18} | 1 × 1015 | 20 | 2.9 | 0.004 | ✓ | ✓ | ✓ | ✓ | - | - | ||
| 09 | TSE389 | Fluidity | 56 {5.6} | 30 | 1.04 | 30 | 19 {1.9} | 160 | 4 {0.4} | 4.4 × 10-4 {0.18} | 1 × 1015 | 20 | 2.7 | 0.009 | - | - | - | ✓ | ✓ | ✓ | ||
| 12 | TSE3826 | For heat resistance | Non-liquidity | - | 10 | 1.04 | 29 | 20 {2.0} | 400 | 14 {1.4} | 4.4 × 10-4 {0.18} | 1 × 1015 | 23 | 2.9 | 0.004 | ✓ | ✓ | ✓ | - | - | - | |
| 13 | TSE322 | Adhesive for sealing | Additional type | Fluidity | 1,100 {110} | 60 (150°C) | 1.27 | 45 | 35 {3.4} | 230 | 25 {2.5} | 6.9 × 10-4 {0.29} | 2×1015 | 21 | 2.8 | 0.001 | ✓ | ✓ | ✓ | - | - | - |
Chemical Resistance
| Chemical Name | Volume Change | Chemical Name | Volume Change | ||
|---|---|---|---|---|---|
| Acid | Concentrated hydrochloric acid | ◎ | Oil | ASTM No.1 oil (150°C, 70h) | ◎ |
| Hydrochloric acid (3%) | ◎ | ASTM No.3 oil (150°C, 70h) | △ | ||
| Concentrated sulfuric acid | Disintegration | Mineral oil | ◎ | ||
| Sulfuric acid (10%) | ◎ | Castor oil | ◎ | ||
| Concentrated nitric acid | △ | Linseed oil | ◎ | ||
| Nitric acid (7%) | ◎ | Silicone oil (35°C, 70h) | △ | ||
| Dilute acetic acid | ◎ | S o l v e n t | Acetone | △ | |
| Acetic acid | ◎ | Butyl alcohol | ✓ | ||
| Hydrofluoric acid | Disintegration | Ethyl alcohol | ◎ | ||
| Citric acid | ◎ | Carbon tetrachloride | × | ||
| Phosphoric acid | ◎ | Gasoline | × | ||
| Alkali | Concentrated ammonia solution | ◎ | Mineral spirit | × | |
| Ammonia solution (10%) | ◎ | Toluene | × | ||
| Potassium hydroxide (20%) | ◎ | Water | Water (room temperature) | ◎ | |
| Sodium hydroxide (1%) | ◎ | Boiling water (70h) | ◎ | ||
| Sodium hydroxide (20%) | ◎ | Other | Detergent | ◎ | |
| Sodium hydroxide (50%) | ◎ | R-12 CFC | ✓ | ||
| Inorganic Salt Aqueous Solution | Sodium chloride (10%) | ◎ | CFC-114 | △ | |
| Sodium carbonate (2%) | ◎ | Methyl chloride | △ | ||
| Sodium carbonate (20%) | ◎ | - | |||
| Hydrogen peroxide solution (3%) | ◎ | ||||
*Examination method: volume change of cured liquid silicone rubber measured after soaking for 1 week at 25°
◎: 10% or less, ○: 10 to 25%, △: 25 to 75%, ×: 75% or greater
TSE382 Specifications

TSE382C external appearance
Features
- Excellent adhesive properties. Adheres to metal, plastic, glass and almost any other material without primer.
- Almost zero corrosion. This product does not emit acid while curing, so it causes almost no corrosion to non-copper metals.
- No irritating odor. Does not emit unpleasant acetic acid-like smells while curing, making it suitable for use indoors.
- Has excellent heat and cold resistance. Maintains rubber elasticity and adhesion within a temperature range of 55 to 200°C.
- Excellent weather resistance. Excellent UV resistance, ozone resistance, water resistance, etc., so it can be used outdoors for extended periods with almost no deterioration.
- Excellent electrical properties. Maintains these excellent electrical properties even in harsh conditions.
- Easy to handle. Simply by pushing it out of the tube or cartridge, it will cure at room temperature and becomes rubber.
- TSE382-C has UL746B temperature index Elec.150°C, Mech.140°C and UL94HB certification (File No. E56745).
Applications
- Insulating waterproof sealing for electric/communication equipment
- Adhesive sealing for waterproofing, dustproofing and airtight sealing of instruments.
- Wind sealing for cars and marine vessels
- Adheres to metals, glass, plastic, wood, etc.
- Additionally, adhesive sealing for devices used outdoors or parts that require heat or cold resistance.
Precautions For Use
- Clean and dry the surface of adherend thoroughly.
- When handling, be sure to wear protective goggles and gloves depending on requirements.
- Do not let skin come into contact with uncured adhesive for long periods of time.
- Although this product has almost no effect on metal, be aware that using it on copper in an area where gas cannot escape can lead to discoloration or corrosion.
- Run ventilation equipment and keep the area well ventilated when using the product.
- Keep out of direct sunlight and store in a cool, dry and dark place.
- Store out of reach of children.