(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-1010-01 |
5-1010-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,534.43 |
SILICONE MOLD RELEASE AGENTS | 1 Piece(s) | 5 Day(s) | Silicone Oil SRX310 1 kg | 1 pc (1 kg) | ||
฿ 146,577.00 ฿ 103,468.70 |
SILICONE MOLD RELEASE AGENTS | 1 Piece(s) | 34 Day(s) | Silicone Oil SRX310 18 kg | 1 Can (18 kg) |
A heat transfer medium that remains colorless and transparent even after prolonged exposure to high temperatures, and is therefore suitable for oil baths requiring transparency.
Part Number |
---|
5-1010-01 |
5-1010-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,534.43 |
SILICONE MOLD RELEASE AGENTS | 1 Piece(s) | 5 Day(s) | Silicone Oil SRX310 1 kg | 1 pc (1 kg) | ||
฿ 146,577.00 ฿ 103,468.70 |
SILICONE MOLD RELEASE AGENTS | 1 Piece(s) | 34 Day(s) | Silicone Oil SRX310 18 kg | 1 Can (18 kg) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?