(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5584-02 |
1-5584-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,939.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 11 Day(s) | 10 | PTFE Mixed Multi-purpose Grease 41160 | 41160 | 0082353411603 | 1 pc (400 g) | ||
฿ 9,252.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 16 Day(s) | 10 | PTFE Mixed Multi-purpose Grease 41050 | 41050 | 0082353410507 | 1 Can (2.2 kg) |
High-performance multipurpose grease blended with synthetic base oil containing ultrafine PTFE. Almost no separation, hardening or drying, and can be used securely for plastic and O-rings.
Part Number |
---|
1-5584-02 |
1-5584-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,939.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 11 Day(s) | 10 | PTFE Mixed Multi-purpose Grease 41160 | 41160 | 0082353411603 | 1 pc (400 g) | ||
฿ 9,252.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 16 Day(s) | 10 | PTFE Mixed Multi-purpose Grease 41050 | 41050 | 0082353410507 | 1 Can (2.2 kg) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?