(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote RHP Grease

Molykote RHP Grease

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-042-01

  • Type
    Can
  • Alkali resistance
    Y
  • Operating Temperature Range(°C)
    -65~+250
  • Manufacturer Product Name
    Molykote HP Grease HP-300
  • Manufacturer Model Number
    HP-300
  • Features
    Demonstrates outstanding lubrication properties in a wide temperature range. Has outstanding load-bearing strength. Being non-inflammable, there is no risk of it catching fire. Except for fluorine solvents like chlorofluorocarbon 113, it is insoluble in almost all fatty solvents. Is stable in chemicals like strong acids, strong alkali, halogens, etc.
  • Application
    For low temperature and high vacuum use
  • Amount Of Content
    1 Can (100 g)
Part Number
6-042-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,167.00

฿ 10,533.60

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 1 Can (100 g)

Basic Specifications

  • Type
    Can
  • Alkali resistance
    Y
  • Operating Temperature Range(°C)
    -65~+250
  • Manufacturer Product Name
    Molykote HP Grease HP-300
  • Manufacturer Model Number
    HP-300
  • Features
    Demonstrates outstanding lubrication properties in a wide temperature range. Has outstanding load-bearing strength. Being non-inflammable, there is no risk of it catching fire. Except for fluorine solvents like chlorofluorocarbon 113, it is insoluble in almost all fatty solvents. Is stable in chemicals like strong acids, strong alkali, halogens, etc.
  • Application
    For low temperature and high vacuum use
  • Amount Of Content
    1 Can (100 g)

Product Description

Demonstrates outstanding lubrication properties in a wide temperature range. Shows excellent load resistance. Incombustible, so there is no risk of ignition or combustion. Insoluble to almost all solvents, fats, and oils except fluorine solvents such as freon 113. It is stable with chemicals like strong acids, strong alkalis, halogens, etc.

Specifications of 6-042-01

  • Type
    Can
  • Alkali resistance
    Y
  • Operating Temperature Range(°C)
    -65~+250
  • Manufacturer Product Name
    Molykote HP Grease HP-300
  • Manufacturer Model Number
    HP-300
  • Features
    Demonstrates outstanding lubrication properties in a wide temperature range. Has outstanding load-bearing strength. Being non-inflammable, there is no risk of it catching fire. Except for fluorine solvents like chlorofluorocarbon 113, it is insoluble in almost all fatty solvents. Is stable in chemicals like strong acids, strong alkali, halogens, etc.
  • Application
    For low temperature and high vacuum use
  • Amount Of Content
    1 Can (100 g)
Part Number
6-042-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,167.00

฿ 10,533.60

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 1 Can (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1