(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Coating

Stainless Steel Coating

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9477-01

  • Genre
    Anti-Rust
  • Type
    Spray
  • Heat Resistant Temperature(°C)
    110
  • Manufacturer Product Name
    Stainless Steel Coating SB-200A
  • Part Number
    SB-200A
  • Main Ingredient
    Acrylic Resin, Stainless Steel (SUS316L) Coating
  • Hardening
    Room temperature for 24 hours (complete hardening 37 days)
  • Amount Of Content
    1 pc (200 ml)
Part Number
1-9477-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,226.56

ANTI-RUST AGENTS 1 Piece(s) 8 Day(s) 1 pc (200 ml)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Heat Resistant Temperature(°C)
    110
  • Manufacturer Product Name
    Stainless Steel Coating SB-200A
  • Part Number
    SB-200A
  • Main Ingredient
    Acrylic Resin, Stainless Steel (SUS316L) Coating
  • Hardening
    Room temperature for 24 hours (complete hardening 37 days)
  • Amount Of Content
    1 pc (200 ml)

Product Description

SB-200A Super Bright allows a mirror surface or hairline finish by polishing after hardening. Heat resistant SIL-200A suitable for thermal oxidation corrosion protection, also usable with drying furnace interiors, combustion furnace smoke and gas duct interiors, etc.

Specifications of 1-9477-01

  • Genre
    Anti-Rust
  • Type
    Spray
  • Heat Resistant Temperature(°C)
    110
  • Manufacturer Product Name
    Stainless Steel Coating SB-200A
  • Part Number
    SB-200A
  • Main Ingredient
    Acrylic Resin, Stainless Steel (SUS316L) Coating
  • Hardening
    Room temperature for 24 hours (complete hardening 37 days)
  • Amount Of Content
    1 pc (200 ml)
Part Number
1-9477-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,226.56

ANTI-RUST AGENTS 1 Piece(s) 8 Day(s) 1 pc (200 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1