(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A reliable tap wrench for stable tapping.
[Features]
· A standard tap handle.
[Applications]
· Convenient for drilling work.
Screw Types | Meter | Tool Material Type | High-speed steel | Work material | Low-Carbon Steel (carbon alloy less than 0.25%) |
---|---|---|---|---|---|
Tap Type | Tap wrench | Hole type | For through hole / For blind hole | Coating Y/N | NA |
L(mm) | 210 | Compatible Tap | 2~10mm |
Please check the type/dimensions/specifications of the part K-438A in the Tap Handle K-438A series.
How can we improve?
How can we improve?