(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cutter Replacement Blades (Large) Sugoba【10-50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 116.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBL-SG10
CBL-SG50
CBL-SK10
CBL-SK50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity in a case
(sheet)
Color Trusco Code Mass

฿ 116.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 Silver 361-5391 80 g/case

฿ 549.00

TJD CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

1 Day(s) 50 Silver 361-5405 350 g/case

฿ 153.33

CUTTERKNIVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 Black 377-1326 80 g/case

฿ 480.00

TJD CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

31 Day(s) 50 Black 377-1334 350 g/case

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Details Type
    Replacement Blade
  • Conforming main body
    Auto lock L, screw L, built-in lock 25, built-in screw pro, lock 20 kilo with work holder, Handy Saw E/S/M models, Scraper L series, Gri-L, auto lock L Aluminist, Screw Pro L Aluminist, Aluminist magazine L, Aluminist L510, L511, L520fin, L521fin

Product Description

[Features]
· Places an emphasis on durability.
· The initial cutting ability is preserved.

Part Number
CBL-SG10
CBL-SG50
CBL-SK10
CBL-SK50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity in a case
(sheet)
Color Trusco Code Mass

฿ 116.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 Silver 361-5391 80 g/case

฿ 549.00

TJD CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

1 Day(s) 50 Silver 361-5405 350 g/case

฿ 153.33

CUTTERKNIVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10 Black 377-1326 80 g/case

฿ 480.00

TJD CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

31 Day(s) 50 Black 377-1334 350 g/case

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Blade Thickness: 0.5mm