1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Tap for Large Thread Size for Vartical Machine_VXL-SFT

Spiral Tap for Large Thread Size  for Vartical Machine_VXL-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,121.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Spiral Tap
· Screw type: metric
· Chamfer threads: 2.5 P
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Cast Steel (SC) [○] / Ductile Cast Iron (FCD) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, etc.) [○]

 
Part Number
VXL-SFT-OH4-M16X2
VXL-SFT-OH5-M30X3.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Torsion Angle
(°)
Tool No.

฿ 2,121.00

HSS TAP 1 Piece(s) 5 Day(s) M162110OH46012.5416458324362

฿ 8,018.00

OSG1 TAP 1 Piece(s) 5 Day(s) M303.5180OH510525528358324398

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated External center -
Surface Coating Oxidizing