(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long-Sleeve Summer Jacket 9031

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,818.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9031-004-3L
9031-004-4L
9031-004-5L
9031-004-6L
9031-004-L
9031-004-LL
9031-004-M
9031-004-S
9031-004-SS
9031-005-3L
9031-005-4L
9031-005-5L
9031-005-6L
9031-005-L
9031-005-LL
9031-005-M
9031-005-S
9031-005-SS
9031-007-3L
9031-007-4L
9031-007-5L
9031-007-6L
9031-007-L
9031-007-LL
9031-007-M
9031-007-S
9031-007-SS
9031-008-3L
9031-008-4L
9031-008-5L
9031-008-6L
9031-008-L
9031-008-LL
9031-008-M
9031-008-S
9031-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Material 2 Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L 520 128 640 710 Gray Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L 540 136 640 710 Gray Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L 570 144 640 710 Gray Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Gray 6L 600 152 640 710 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L 480 120 600 670 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL 495 124 620 690 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M 465 116 580 650 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S 450 112 560 630 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 12 Day(s) Gray SS 435 108 540 610 Gray Crater Mesh 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 520 128 640 710 Earth Green Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 540 136 640 710 Earth Green Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 570 144 640 710 Earth Green Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L 600 152 640 710 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 480 120 600 670 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 495 124 620 690 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 465 116 580 650 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 450 112 560 630 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS 435 108 540 610 Earth Green Light Twill 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 520 128 640 710 Sax Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 540 136 640 710 Sax Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 570 144 640 710 Sax Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L 600 152 640 710 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 480 120 600 670 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 495 124 620 690 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 465 116 580 650 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 450 112 560 630 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 435 108 540 610 Sax Light Twill 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 520 128 640 710 Navy Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 4L 540 136 640 710 Navy Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 570 144 640 710 Navy Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 6L 600 152 640 710 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 480 120 600 670 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 495 124 620 690 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 465 116 580 650 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 450 112 560 630 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 435 108 540 610 Navy Light Twill 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Cotton 45 %, Polyester 55 %
  • Material
    Light Twill
  • Number of Pockets
    5
  • Pen Holder
    Sleeves, chest
  • Contents
    1 Pair

Product Description

Quick-dry sweat absorbing material that antibacterial, deodorizing and reduces drying time. Jacket designed for coolness and ease of movement. Dolphin cut for ease of movement. Uses an easy track zipper that can be easily used even while wearing gloves.

Part Number
9031-004-3L
9031-004-4L
9031-004-5L
9031-004-6L
9031-004-L
9031-004-LL
9031-004-M
9031-004-S
9031-004-SS
9031-005-3L
9031-005-4L
9031-005-5L
9031-005-6L
9031-005-L
9031-005-LL
9031-005-M
9031-005-S
9031-005-SS
9031-007-3L
9031-007-4L
9031-007-5L
9031-007-6L
9031-007-L
9031-007-LL
9031-007-M
9031-007-S
9031-007-SS
9031-008-3L
9031-008-4L
9031-008-5L
9031-008-6L
9031-008-L
9031-008-LL
9031-008-M
9031-008-S
9031-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Material 2 Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L 520 128 640 710 Gray Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L 540 136 640 710 Gray Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L 570 144 640 710 Gray Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Gray 6L 600 152 640 710 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L 480 120 600 670 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL 495 124 620 690 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M 465 116 580 650 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S 450 112 560 630 Gray Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 12 Day(s) Gray SS 435 108 540 610 Gray Crater Mesh 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 520 128 640 710 Earth Green Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 540 136 640 710 Earth Green Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 570 144 640 710 Earth Green Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L 600 152 640 710 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 480 120 600 670 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 495 124 620 690 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 465 116 580 650 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 450 112 560 630 Earth Green Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS 435 108 540 610 Earth Green Light Twill 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 520 128 640 710 Sax Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 540 136 640 710 Sax Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 570 144 640 710 Sax Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L 600 152 640 710 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 480 120 600 670 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 495 124 620 690 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 465 116 580 650 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 450 112 560 630 Sax Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 435 108 540 610 Sax Light Twill 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 520 128 640 710 Navy Light Twill 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 4L 540 136 640 710 Navy Light Twill 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 570 144 640 710 Navy Light Twill 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 6L 600 152 640 710 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 480 120 600 670 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 495 124 620 690 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 465 116 580 650 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 450 112 560 630 Navy Light Twill 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 435 108 540 610 Navy Light Twill 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1