(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acid Proof Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 419.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
122001-0010
122001-0015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Size
(mm)
Thickness
(mm)
Internal capacity

฿ 419.79

BRUSHES FOR MEDICINE 1 Piece(s) 5 Day(s) 10 28 22 1 pc.

฿ 568.71

BRUSHES FOR MEDICINE 1 Piece(s) 11 Day(s) 15 34 23 1 pc.

Basic Specifications

  • Product Model
    Brush for Chemicals
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    44
  • Details Model
    Specially made for architectural and industrial work: Special paint brush for acid resistant acrylic
  • Bristle Color
    White
  • Details Of Bristles Material
    Chemical fiber (extra fine acrylic fibers)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

Useful for building renovations, such as removing dirt from pillars, etc.

Part Number
122001-0010
122001-0015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Size
(mm)
Thickness
(mm)
Internal capacity

฿ 419.79

BRUSHES FOR MEDICINE 1 Piece(s) 5 Day(s) 10 28 22 1 pc.

฿ 568.71

BRUSHES FOR MEDICINE 1 Piece(s) 11 Day(s) 15 34 23 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1