(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

#810 China Luster, Flat, Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 237.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
105510-0020
105510-0025
105510-0030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bristle Length
(mm)
Thickness
(mm)
Size
(inch)
Internal capacity

฿ 237.08

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 70 18 2 1 pc.

฿ 329.03

DUSTER BRUSHES 1 Piece(s) 3 Day(s) 76 19 2.5 1 pc.

฿ 471.10

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 83 22 3 1 pc.

Basic Specifications

  • Product Model
    Brush for Cleaning
  • Raw Material (Hair)
    Pig Hair
  • Details Model
    Coppy Laster Brush
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hog hair
  • Model
    Flat
  • Internal capacity
    1 pc.

Product Description

Made of highest grade hogs hair. Brush with an established reputation for surface cleaning and adhesive application.

Part Number
105510-0020
105510-0025
105510-0030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bristle Length
(mm)
Thickness
(mm)
Size
(inch)
Internal capacity

฿ 237.08

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 70 18 2 1 pc.

฿ 329.03

DUSTER BRUSHES 1 Piece(s) 3 Day(s) 76 19 2.5 1 pc.

฿ 471.10

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 83 22 3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1