(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brush, Luster 356

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 132.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
105506-0015
105506-0035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bristle Length
(mm)
Total Length
(mm)
Size
(mm)
Thickness
(mm)
Size
(inch)
Internal capacity

฿ 132.56

DUSTER BRUSHES 1 Piece(s) 11 Day(s) 54 206 35 15 1.5 1 pc.

฿ 292.65

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 60 240 85 18 3.5 1 pc.

Basic Specifications

  • Product Model
    Brush for Cleaning
  • Raw Material (Hair)
    Pig Hair
  • Details Model
    Coppy Laster Brush
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hog hair
  • Model
    Flat / metal wound
  • Internal capacity
    1 pc.

Product Description

[Features]
Made of one of the highest grade hogs hair.
In addition, special treatment has reinforced the stiffness and elasticity of the bristles.
[Applications]
It can be used for a variety of purposes, such as cleaning the base, cleaning in factory work, applying adhesives, and painting.

Part Number
105506-0015
105506-0035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bristle Length
(mm)
Total Length
(mm)
Size
(mm)
Thickness
(mm)
Size
(inch)
Internal capacity

฿ 132.56

DUSTER BRUSHES 1 Piece(s) 11 Day(s) 54 206 35 15 1.5 1 pc.

฿ 292.65

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 60 240 85 18 3.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1