(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt, Staggered Sesame Color, No.20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 103225-0020

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    20
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    18
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
103225-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 683.51

BRUSHES FOR STEEL FRAME 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    20
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    18
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

[Features]·It is ideal for painting around bolts, as the binding thread does not cut easily. ·The brush plate does not get in the way when painting around bolts or in narrow spaces, etc., and the binding thread does not cut easily thanks to its special manufacturing method.

Specifications of 103225-0020

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    20
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    18
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
103225-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 683.51

BRUSHES FOR STEEL FRAME 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1