(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Channel Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 103020-0010

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    35
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Fine White)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
103020-0010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 632.52

BRUSHES FOR STEEL FRAME 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    35
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Fine White)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

[Features]
This is a C-channel brush that is made of goat hair (white fine) for steel frames and bridges.
It has excellent durability and workability due to its stickiness.
Since the steel wire can be bent freely, the back of the pipe can also be coated.
[Applications]
Suitable for painting C-channel (C-shaped steel).

Specifications of 103020-0010

  • Product Model
    Brush for Iron and Steel
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    35
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Steel Frames / Bridges
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Fine White)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
103020-0010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 632.52

BRUSHES FOR STEEL FRAME 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1