(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Paint Brush "Mizuki"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 102735-0030

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    39
  • Details Model
    For quick-dry water-based paint
  • Size(mm)
    30
  • Thickness(mm)
    20
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
102735-0030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 893.55

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    39
  • Details Model
    For quick-dry water-based paint
  • Size(mm)
    30
  • Thickness(mm)
    20
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

Hardly clumps even with ultra-fast drying paint, and has superior painting feeling, paint absorption and discharge.

Specifications of 102735-0030

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    39
  • Details Model
    For quick-dry water-based paint
  • Size(mm)
    30
  • Thickness(mm)
    20
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
102735-0030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 893.55

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1