(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
101867-0030 |
101867-0040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|
฿ 217.87 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 30 | 1 pc. | ||
฿ 240.19 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 40 | 1 pc. |
Firm resilience and a smooth painting feeling are its strong points. Easy-to-use long handled type.
Part Number |
---|
101867-0030 |
101867-0040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|
฿ 217.87 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 30 | 1 pc. | ||
฿ 240.19 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 40 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?