(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Otsuka Brush Mfg., Kinkoma, Japanese Angled Paint Brush, White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100950-1040

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    38
  • Details Model
    For Synthetic Resin Coating
  • Size(mm)
    40
  • Thickness(mm)
    18
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100950-1040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 600.22

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    38
  • Details Model
    For Synthetic Resin Coating
  • Size(mm)
    40
  • Thickness(mm)
    18
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

·It is a best-selling product for painting narrow places in advance. ·A brush for turpentine-soluble paint

Specifications of 100950-1040

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    38
  • Details Model
    For Synthetic Resin Coating
  • Size(mm)
    40
  • Thickness(mm)
    18
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100950-1040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 600.22

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1