(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oseki Brush for Synthetic Resin Paint

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100902-0003

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    24
  • Brush Standard and Size(No.)
    3
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    8
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100902-0003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 290.09

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    24
  • Brush Standard and Size(No.)
    3
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    8
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

[Features]·This brush was developed in response to the spread of synthetic resin paint. ·It is a well-balanced brush that combines such as paint retention, good pull, moderate stiffness, and soft bristle tip. ·The bristle is made of goat hair and horse hair, and has plenty of thickness.

Specifications of 100902-0003

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    24
  • Brush Standard and Size(No.)
    3
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    8
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100902-0003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 290.09

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1