(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Brush "Specially Made"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100340-0020

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    50
  • Brush Standard and Size(No.)
    20
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    23
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Brush Bristles)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100340-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 933.24

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    50
  • Brush Standard and Size(No.)
    20
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    23
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Brush Bristles)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

Best-selling paint brush that has gained the trust and endorsement of professionals with high standards.

Specifications of 100340-0020

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    50
  • Brush Standard and Size(No.)
    20
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    23
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Brush Bristles)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
100340-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 933.24

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1