(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
100318-0003 |
100318-0005 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 313.63 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 24 | 3 | 8 | 1 pc. | ||
฿ 443.97 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 28 | 5 | 11 | 1 pc. |
Best-selling paint brush that has gained the trust and endorsement of professionals with high standards.
Part Number |
---|
100318-0003 |
100318-0005 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 313.63 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 24 | 3 | 8 | 1 pc. | ||
฿ 443.97 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 28 | 5 | 11 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?