(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Brush for Top Coat, Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100123-0016

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    66
  • Brush Standard and Size(No.)
    16
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    33
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Amao)
  • Model
    Cylindrical Container
  • Internal capacity
    1 pc.
Part Number
100123-0016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,835.98

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    66
  • Brush Standard and Size(No.)
    16
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    33
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Amao)
  • Model
    Cylindrical Container
  • Internal capacity
    1 pc.

Product Description

Long-time best-selling paint brush that demonstrates high functioning in all areas, including paint absorption, discharge, consistency, balance of resilience, paint finish, etc.

Specifications of 100123-0016

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    66
  • Brush Standard and Size(No.)
    16
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    33
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hose Hair (Amao)
  • Model
    Cylindrical Container
  • Internal capacity
    1 pc.
Part Number
100123-0016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,835.98

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1