(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y Type Carbide Blade Spatula

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 301887-0000

  • Product Type
    Other
  • Blade Width(mm)
    50
  • Total Length(mm)
    185
  • Amount Of Content
    1 pc.
Part Number
301887-0000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 914.13

CUTTER KNIVES 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Other
  • Blade Width(mm)
    50
  • Total Length(mm)
    185
  • Amount Of Content
    1 pc.

Product Description

Highest grade carbide scraper.
[Features]
· Cutting tool with a carbide blade edge.
· 50 mm wide.
· Total length 185 mm.
[Applications]
· Highest grade Y-shaped scraper.

Specifications of 301887-0000

  • Product Type
    Other
  • Blade Width(mm)
    50
  • Total Length(mm)
    185
  • Amount Of Content
    1 pc.
Part Number
301887-0000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 914.13

CUTTER KNIVES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1