(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malt Roller Replacement Roll

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 161510-0007

  • Roller Dimensions(Inch)
    7
  • Material
    Other
  • Model
    7M
  • Material
    Foam Urethane
  • Specifications
    Spare Tube
  • Suitable Paint Material
    For water-based paint and water-soluble adhesive
  • Features
    Malt sponge roller exclusively for water-based paint. Fine and uniform finish, easy to wash with water.
  • Amount Of Content
    1 pc.
Part Number
161510-0007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.90

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Roller Dimensions(Inch)
    7
  • Material
    Other
  • Model
    7M
  • Material
    Foam Urethane
  • Specifications
    Spare Tube
  • Suitable Paint Material
    For water-based paint and water-soluble adhesive
  • Features
    Malt sponge roller exclusively for water-based paint. Fine and uniform finish, easy to wash with water.
  • Amount Of Content
    1 pc.

Product Description

A malt sponge roller used for water-based paints.

Specifications of 161510-0007

  • Roller Dimensions(Inch)
    7
  • Material
    Other
  • Model
    7M
  • Material
    Foam Urethane
  • Specifications
    Spare Tube
  • Suitable Paint Material
    For water-based paint and water-soluble adhesive
  • Features
    Malt sponge roller exclusively for water-based paint. Fine and uniform finish, easy to wash with water.
  • Amount Of Content
    1 pc.
Part Number
161510-0007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.90

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1