(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Excellent Roller Regular

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 144010-0007

  • Roller Dimensions(Inch)
    7
  • Material
    Polyester
  • Bristle Length(mm)
    6
  • Model
    7EXC
  • Compatible Handle
    Handle for Regular Type
  • Suitable paint material
    Concrete, mortar, gypsum board, iron parts, curtain walls, and wooden parts
  • Suitable Paint Material
    Reactive curing-type water-based paint, low VOC emulsion paint, water-based alkyd paint, water-based urethane clear, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint, top coat for floors, top coat for waterproofing, solvent-based paint
  • Organization
    (Roller) Woven
  • Amount Of Content
    1 pc.
Part Number
144010-0007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 613.95

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Roller Dimensions(Inch)
    7
  • Material
    Polyester
  • Bristle Length(mm)
    6
  • Model
    7EXC
  • Compatible Handle
    Handle for Regular Type
  • Suitable paint material
    Concrete, mortar, gypsum board, iron parts, curtain walls, and wooden parts
  • Suitable Paint Material
    Reactive curing-type water-based paint, low VOC emulsion paint, water-based alkyd paint, water-based urethane clear, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint, top coat for floors, top coat for waterproofing, solvent-based paint
  • Organization
    (Roller) Woven
  • Amount Of Content
    1 pc.

Product Description

A high-performance roller that produces a super smooth finish and can be freely used with either water-based or solvent-based paints.
[Features]
· Highly durable materials such as fluorine, silicone, etc. and super smooth finishes.
· Excellent paint material holdability that does not drip material even with ultra-low viscosity paint such as a photocatalyst paint, etc.
· A multi-thinner design for a wide variety of applications ranging from water-based paints to solvent-based paints.
· It has improved work efficiency due to its excellent paint absorbency and discharge performance.
[Applications]
· It possesses excellent durability and the nap will not break even when painting with high viscosity paint or when working for long periods of time.

Specifications of 144010-0007

  • Roller Dimensions(Inch)
    7
  • Material
    Polyester
  • Bristle Length(mm)
    6
  • Model
    7EXC
  • Compatible Handle
    Handle for Regular Type
  • Suitable paint material
    Concrete, mortar, gypsum board, iron parts, curtain walls, and wooden parts
  • Suitable Paint Material
    Reactive curing-type water-based paint, low VOC emulsion paint, water-based alkyd paint, water-based urethane clear, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint, top coat for floors, top coat for waterproofing, solvent-based paint
  • Organization
    (Roller) Woven
  • Amount Of Content
    1 pc.
Part Number
144010-0007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 613.95

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1