(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal Ankle Strap

Static Electricity Removal Ankle Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 489.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-208-2510
AS-208-256
AS-208-3210
AS-208-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Band size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 570.00

FOOT STRAPS 1 Piece(s) 12 Day(s) 3 2 x 25 4983621880472 446-0618 44 1 pc.

฿ 489.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 1.8 2 x 25 4983621880465 446-0626 34 1 pc.

฿ 570.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 3 2×32 4983621880496 446-0634 36 1 pc.

฿ 529.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 1.8 2×32 4983621880489 446-0642 36 1 pc.

Basic Specifications

  • Product Type
    Foot Strap
  • Details Type
    Built-in Resistor
  • Application
    Operations in semiconductor plants.
  • Resistance Value(MΩ)
    1
  • Features
    Easy ankle mounting type.
  • Amount Of Content
    1 pc.

Product Description

An ankle attaching type with easy attachment. Work at semiconductor factories.

Part Number
AS-208-2510
AS-208-256
AS-208-3210
AS-208-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Band size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 570.00

FOOT STRAPS 1 Piece(s) 12 Day(s) 3 2 x 25 4983621880472 446-0618 44 1 pc.

฿ 489.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 1.8 2 x 25 4983621880465 446-0626 34 1 pc.

฿ 570.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 3 2×32 4983621880496 446-0634 36 1 pc.

฿ 529.00

FOOT STRAPS 1 Piece(s) 10 Day(s) 1.8 2×32 4983621880489 446-0642 36 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1