- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Special Ironing Board for Ceramic Soldering Iron
Specifications of ST-27
-
- Product Type
- Soldering Iron Stand
-
- Height(mm)
- 178
-
- Width(mm)
- 72
-
- Depth(mm)
- 106
-
- JAN Code
- 4975205300346
-
- Trusco Code
- 438-0991
-
- Mass(g)
- 485
-
- Specifications
- With 2 Types of Soldering Iron Tips
-
- Features
- Dedicated holder for ceramic soldering iron. Angle of iron receptacle can be adjusted between 40° and 60°. Uses enclosure shape to prevent solder residue from scattering.
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,385.00
|
SOLDER STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Soldering Iron Stand
-
- Height(mm)
- 178
-
- Width(mm)
- 72
-
- Depth(mm)
- 106
-
- JAN Code
- 4975205300346
-
- Trusco Code
- 438-0991
-
- Mass(g)
- 485
-
- Specifications
- With 2 Types of Soldering Iron Tips
-
- Features
- Dedicated holder for ceramic soldering iron. Angle of iron receptacle can be adjusted between 40° and 60°. Uses enclosure shape to prevent solder residue from scattering.
-
- Contents
- 1 pc.
Product Description
Dedicated soldering iron stand for ceramic soldering irons. The angle of the soldering iron tip receiver can be adjusted over a range of 40° to 60°. Uses enclosed shape to help prevent solder residue from scattering to the exterior.
Specifications of ST-27
-
- Product Type
- Soldering Iron Stand
-
- Height(mm)
- 178
-
- Width(mm)
- 72
-
- Depth(mm)
- 106
-
- JAN Code
- 4975205300346
-
- Trusco Code
- 438-0991
-
- Mass(g)
- 485
-
- Specifications
- With 2 Types of Soldering Iron Tips
-
- Features
- Dedicated holder for ceramic soldering iron. Angle of iron receptacle can be adjusted between 40° and 60°. Uses enclosure shape to prevent solder residue from scattering.
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,385.00
|
SOLDER STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?