(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrogen Gas Compatible Station Type Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported)

Nitrogen Gas Compatible Station Type Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RX-802ASPH

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    Y
  • Controlled temperature (°C)
    50 to 450
  • Width(mm)
    115
  • Depth(mm)
    146
  • Height(mm)
    98
  • Power Consumption(W)
    80
  • Heater capacity(W)
    72
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    NA
  • JAN Code
    4975205031288
  • Trusco Code
    438-0932
  • Features
    Preheats by blasting nitrogen gas from the gap between the heater pipe and the trowel tip. Nitrogen gas helps prevent oxidation and improves wettability and sharpness.
  • Leak voltage
    2 mV or less
  • Set Content
    Station Body, Soldering, Solder Iron Stand, Stand for Soldering Tip
  • Soldering Iron Cord
    1.2m
  • Insulation resistance (500 VDC)
    100MΩ
  • Mass(g/Set)
    1800
  • Resistance to ground
    2 Ω or less
  • Contents
    1 Set
Part Number
RX-802ASPH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 17,029.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 35 Day(s) 1 Set

Basic Specifications

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    Y
  • Controlled temperature (°C)
    50 to 450
  • Width(mm)
    115
  • Depth(mm)
    146
  • Height(mm)
    98
  • Power Consumption(W)
    80
  • Heater capacity(W)
    72
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    NA
  • JAN Code
    4975205031288
  • Trusco Code
    438-0932
  • Features
    Preheats by blasting nitrogen gas from the gap between the heater pipe and the trowel tip. Nitrogen gas helps prevent oxidation and improves wettability and sharpness.
  • Leak voltage
    2 mV or less
  • Set Content
    Station Body, Soldering, Solder Iron Stand, Stand for Soldering Tip
  • Soldering Iron Cord
    1.2m
  • Insulation resistance (500 VDC)
    100MΩ
  • Mass(g/Set)
    1800
  • Resistance to ground
    2 Ω or less
  • Contents
    1 Set

Product Description

Preheats by blowing nitrogen gas from the gap between the heater pipe and the soldering iron tip. Nitrogen gas helps prevent oxidation and improves wettability and sharpness.

Specifications of RX-802ASPH

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    Y
  • Controlled temperature (°C)
    50 to 450
  • Width(mm)
    115
  • Depth(mm)
    146
  • Height(mm)
    98
  • Power Consumption(W)
    80
  • Heater capacity(W)
    72
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    NA
  • JAN Code
    4975205031288
  • Trusco Code
    438-0932
  • Features
    Preheats by blasting nitrogen gas from the gap between the heater pipe and the trowel tip. Nitrogen gas helps prevent oxidation and improves wettability and sharpness.
  • Leak voltage
    2 mV or less
  • Set Content
    Station Body, Soldering, Solder Iron Stand, Stand for Soldering Tip
  • Soldering Iron Cord
    1.2m
  • Insulation resistance (500 VDC)
    100MΩ
  • Mass(g/Set)
    1800
  • Resistance to ground
    2 Ω or less
  • Contents
    1 Set
Part Number
RX-802ASPH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 17,029.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 35 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1