(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"

Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"

You can add up to 6 items to the comparison list.

Loading...

Specifications of PCT-SPNY

  • Product Type
    Plumb bob
  • Stretchable length(m)
    1.64~4.10
  • JAN Code
    4975364057280
  • Trusco Code
    444-3551
  • Mass(g)
    1200
  • Specifications
    Aluminum Pipe, 4-Stage Joint
  • Application
    Brace Scale. Auxiliary Rod with Plumb Bob for Construction.
  • Features
    Tajima Plumb Bob All Series can be set on the ceiling without a stepladder.
Part Number
PCT-SPNY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,990.00

PLUMB BOBS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Stretchable length(m)
    1.64~4.10
  • JAN Code
    4975364057280
  • Trusco Code
    444-3551
  • Mass(g)
    1200
  • Specifications
    Aluminum Pipe, 4-Stage Joint
  • Application
    Brace Scale. Auxiliary Rod with Plumb Bob for Construction.
  • Features
    Tajima Plumb Bob All Series can be set on the ceiling without a stepladder.

Product Description

The entire series of TAJIMA plumb bobs can be set on the ceiling without using a stepladder. Diagonal brace ruler. Supporting rod with mounted plumb bob for construction.

Specifications of PCT-SPNY

  • Product Type
    Plumb bob
  • Stretchable length(m)
    1.64~4.10
  • JAN Code
    4975364057280
  • Trusco Code
    444-3551
  • Mass(g)
    1200
  • Specifications
    Aluminum Pipe, 4-Stage Joint
  • Application
    Brace Scale. Auxiliary Rod with Plumb Bob for Construction.
  • Features
    Tajima Plumb Bob All Series can be set on the ceiling without a stepladder.
Part Number
PCT-SPNY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,990.00

PLUMB BOBS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1