(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZEROSN-KJC |
ZEROSN-KJCSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Mass (g) |
Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 91,188.32 ฿ 77,810.99 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver | 4975364048448 | 444-3632 | 1680 | - | ||
฿ 93,122.56 ฿ 79,461.48 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver + Tripod | 4975364048486 | 444-3641 | 3380 | ELV-150 |
High-luminance, full-line (rectangular cross / horizontal full circumference) laser equipped with a NAVI function (auto ground mark alignment.)
Part Number |
---|
ZEROSN-KJC |
ZEROSN-KJCSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Mass (g) |
Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 91,188.32 ฿ 77,810.99 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver | 4975364048448 | 444-3632 | 1680 | - | ||
฿ 93,122.56 ฿ 79,461.48 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver + Tripod | 4975364048486 | 444-3641 | 3380 | ELV-150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?