(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZEROS-KJC |
ZEROS-KJCSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Mass (g) |
Set Content (Laser marking device) | Set Contents (Light receiver) | Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,378.06 ฿ 52,093.54 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Unit Only | 4975364048462 | 444-3616 | 1250 | - | - | - | ||
฿ 66,697.50 ฿ 56,839.61 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver + Tripod | 4975364048509 | 444-3624 | 3180 | ZEROS-SJC | ML-RCV2 | ELV-150 |
High-luminance, full-line (rectangular cross / horizontal full circumference) laser.
Part Number |
---|
ZEROS-KJC |
ZEROS-KJCSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Mass (g) |
Set Content (Laser marking device) | Set Contents (Light receiver) | Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,378.06 ฿ 52,093.54 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Unit Only | 4975364048462 | 444-3616 | 1250 | - | - | - | ||
฿ 66,697.50 ฿ 56,839.61 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Main Body + Receiver + Tripod | 4975364048509 | 444-3624 | 3180 | ZEROS-SJC | ML-RCV2 | ELV-150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?