(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Distance Meter "Leica DISTO D510"

Laser Distance Meter "Leica DISTO D510"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of DISTO-D510

  • Measuring Range(m)
    0.05~200
  • Measurement accuracy(mm)
    ±1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
    143×58×29
  • JAN Code
    7640110694244
  • Trusco Code
    451-9264
  • Mass(g)
    198
  • Measurement items
    Distance, area, volume, consecutive measurement, minimum/maximum measurement, Pythagorean measurement
  • Setting of measuring reference position
    4 parts
  • Degree of protection for enclosure
    IP65
  • Guaranteed duration
    3 years (web registration required)
  • Power Supply
    AA Alkaline Batteries x 2 (Included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Instrument Functions: Timer Function, Memory Function
  • Features
    Equipped with a color finder capable of zooming the target 1 to 4 times. It has a 360° tilt sensor. With Bluetooth, it is possible to transfer the data to a tablet or smartphone. (Required for compatible models) Equipped with inclination measurement, indirect measurement, and Pythagorean measurement functions. Stakeout, triangle area, trapezoid measurement are possible.
Part Number
DISTO-D510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,136.67

฿ 31,239.94

LASER DISTANCE GAUGES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Measuring Range(m)
    0.05~200
  • Measurement accuracy(mm)
    ±1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
    143×58×29
  • JAN Code
    7640110694244
  • Trusco Code
    451-9264
  • Mass(g)
    198
  • Measurement items
    Distance, area, volume, consecutive measurement, minimum/maximum measurement, Pythagorean measurement
  • Setting of measuring reference position
    4 parts
  • Degree of protection for enclosure
    IP65
  • Guaranteed duration
    3 years (web registration required)
  • Power Supply
    AA Alkaline Batteries x 2 (Included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Instrument Functions: Timer Function, Memory Function
  • Features
    Equipped with a color finder capable of zooming the target 1 to 4 times. It has a 360° tilt sensor. With Bluetooth, it is possible to transfer the data to a tablet or smartphone. (Required for compatible models) Equipped with inclination measurement, indirect measurement, and Pythagorean measurement functions. Stakeout, triangle area, trapezoid measurement are possible.

Product Description

Equipped with a color finder that can zoom a target from x1 to x4 magnification. Equipped with a 360° tilt sensor. Equipped with Bluetooth, enabling data to be transferred to tablets or smartphones. (Requires confirmation of compatible model) Equipped with incline measurement, indirect measurement and Pythagoras measurement functions. Stakeout, triangle area, and trapezoid measurement possible.

Specifications of DISTO-D510

  • Measuring Range(m)
    0.05~200
  • Measurement accuracy(mm)
    ±1.0
  • Minimum Display(mm)
    0.1
  • Height x Width x Thickness(mm)
    143×58×29
  • JAN Code
    7640110694244
  • Trusco Code
    451-9264
  • Mass(g)
    198
  • Measurement items
    Distance, area, volume, consecutive measurement, minimum/maximum measurement, Pythagorean measurement
  • Setting of measuring reference position
    4 parts
  • Degree of protection for enclosure
    IP65
  • Guaranteed duration
    3 years (web registration required)
  • Power Supply
    AA Alkaline Batteries x 2 (Included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Instrument Functions: Timer Function, Memory Function
  • Features
    Equipped with a color finder capable of zooming the target 1 to 4 times. It has a 360° tilt sensor. With Bluetooth, it is possible to transfer the data to a tablet or smartphone. (Required for compatible models) Equipped with inclination measurement, indirect measurement, and Pythagorean measurement functions. Stakeout, triangle area, trapezoid measurement are possible.
Part Number
DISTO-D510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,136.67

฿ 31,239.94

LASER DISTANCE GAUGES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1