(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Level Magnification (Times) 26

Auto Level Magnification (Times) 26

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP-226

  • Magnification(x)
    26
  • Shortest Focal Distance(m)
    0.3
  • Product Model
    Auto-level
  • Correction Range(')
    15
  • Sensitivity of Bubble Tube(mm)
    8/2
  • JANV Code
    4580351590277
  • Trusco Code
    451-8799
  • Mass(g)
    1300
  • Features
    Magnet type automatic repair device maintains stable high precision. Uses a bright lens with minimum distance that is OK even in narrow locations. Cost-performance model achieves both high precision and rigidity.
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Container Protection Class
    IP55
Part Number
AP-226
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,895.00

AUTO LEVELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Magnification(x)
    26
  • Shortest Focal Distance(m)
    0.3
  • Product Model
    Auto-level
  • Correction Range(')
    15
  • Sensitivity of Bubble Tube(mm)
    8/2
  • JANV Code
    4580351590277
  • Trusco Code
    451-8799
  • Mass(g)
    1300
  • Features
    Magnet type automatic repair device maintains stable high precision. Uses a bright lens with minimum distance that is OK even in narrow locations. Cost-performance model achieves both high precision and rigidity.
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Container Protection Class
    IP55

Product Description

Magnet type auto correction device that maintains a stable high accuracy. Uses a bright lens that supports very short distances, enabling use even in narrow places.

Specifications of AP-226

  • Magnification(x)
    26
  • Shortest Focal Distance(m)
    0.3
  • Product Model
    Auto-level
  • Correction Range(')
    15
  • Sensitivity of Bubble Tube(mm)
    8/2
  • JANV Code
    4580351590277
  • Trusco Code
    451-8799
  • Mass(g)
    1300
  • Features
    Magnet type automatic repair device maintains stable high precision. Uses a bright lens with minimum distance that is OK even in narrow locations. Cost-performance model achieves both high precision and rigidity.
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)
  • Container Protection Class
    IP55
Part Number
AP-226
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,895.00

AUTO LEVELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1